Topology | Flyback Converter |
Input voltage | 85-305 V |
Output 1 | 70 V |
IC revision | 1.0 |
The EV44010-S+HR1000-S-00A is a general purpose evaluation board of MP44010 and HR1000 for 150W street lamp application.MP44010 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction with minimum external components.HR1000 is a controller specific for the resonant half-bridge topology with two channels of 50% complementary duty cycle outputs drivingsignals.The EV44010-S+HR1000-S-00A provides up to 150W output power and operates with ultra wide input range from 85V to 305V. Besides,the EV44010-S+HR1000-S-00A has output fault protections, such as short circuit protection, over voltage protection. It also can meet theClass C standard of IEC61000-3-2 and EN55015 standard.
Ultra Wide Operating Input Range(from 85Vto 305V)
Remarks:L3=33mHL4=280uHL5=120uHL6=42uH
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744825433 | SPEC | 10 files | WE-CMB Common Mode Power Line Choke | 3 | 33 | 210 | 250 | 1500 | MnZn | 30 | 21 | 35 | THT | |||
744842742 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | WE-CMB NiZn Common Mode Power Line Choke | 6.5 | 0.042 | 9 | 250 | 1500 | NiZn | 18.5 | 14.5 | 22 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744825433 | SPEC | ||
744842742 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|