IC manufacturers Monolithic Power Systems

IC manufacturers (96)

Monolithic Power Systems EV28259DD-00A

High Effeciency, Fast Transient, 2A, 20V Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage4.2-20 V
Output 11.2 V / 2 A
IC revision1.01

Description

The EV28259DD-00A is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compactsolution to achieve 2A continuous output current over a wide input supply range with excellent load and line regulation. The MP28259 operates at high efficiency over a wide output current load range.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

Full protection features include OCP, OVP, UVP and thermal shut down.The EV28259DD-00A requires a minimum number of readily available standard external components and is available in a space saving2mm x 3mm 12-pin QFN package.

Features

  • Wide 4.2V to 20V Operating Input Range
  • 2A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction
  • Technique
  • 1% Reference Voltage
  • Soft Shutdown
  • Programmable Switching Frequency
  • OCP, OVP, UVP Protection and Thermal Shutdown
  • Output Adjustable from 0.815V to 13V
  • Available in 12-pin QFN2x3 Package

Typical applications

  • Personal Video Recorders
  • Networking Systems
  • Flat Panel Television and Monitors
  • Digital Set Top Boxes
  • Notebook Systems and I/O Power
  • Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2 14.8 5 13 7.3 53 WE-PERM
Order Code Data­sheet Simu­lation
7443552200SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples