IC manufacturers Monolithic Power Systems

IC manufacturers (95)

Monolithic Power Systems EV2489DQ-01A

Step-Down White LED Driver Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-36 V
Output 10.35 A
IC revision1.0

Description

The EV2489DQ-01A is an evaluation board for the MP2489DQ, a step-down converter designed in continuous current mode for driving the high brightness light emitting diodes (LEDs) from wide input voltage 8V-36V. If higher input voltage (up to 60V) is required, use B190instead of B140 in D1-D5. The MP2489 employs hysteretic controlarchitecture to regulate a high accuracy LED current, which is measured through an external high-side current sensing resistor. Moreover,this control scheme provides optimized circuitstabilization and very quick response time without the loop compensation. Its low 200mV average feedback voltage reduces power lossand improves the converter efficiency. The MP2489 implements PWM and Analog Dimming with DIM pin. The MP2489 includes under-voltage lockout function, thermal overload protection preventing damage in theevent of an outpu t overload.

Features

  • Internal 65V MOSFET
  • Wide 8V to 60V Input Range
  • High Efficiency (Up to 97%)
  • Hysteretic Control
  • PWM & Analog Dimming
  • 1000:1 PWM Dimming Resolution
  • UVLO, Thermal Shutdown

Typical applications

  • Automotive/Decorative LED Lighting;Signs/Emergency Lighting;LED Backlighting
  • Low Voltage Halogen Replacement;Low Voltage General Illumination

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
744777168SPEC
8 files WE-PD SMT Power Inductor 68 1.45 0.95 380 9 7345 Standard
Order Code Data­sheet Simu­lation
744777168SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples