IC manufacturers Monolithic Power Systems

IC manufacturers (96)

Monolithic Power Systems EV2229-Q-00A

High Efficiency 21V, 6A,Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-21 V
Switching frequency300-2000 kHz
Output 11 V / 6 A
IC revision1.1

Description

The EV2229-Q-00A is the evaluation board for MP2229, a high-frequency synchronous rectified step-down switch mode converter withinternal power MOSFETs. It offers a very compact solution to achieve 6A continuous output current over a wide input supply rangewith excellent load and line regulation. The MP2229 has synchronous mode operation for higher efficiency over the output current loadrange.Current mode operation provides fast transient response and eases loop stabilization. Full protection features include over-currnt protection and thermal shutdown.The MP2229 requires a minimal number ofreadily-available standard external component and is available in a space saving 3mm x 3mm 14-pin QFN package.

Features

  • Wide 4.5V to 21V Operating Input Range
  • 6A Output Current
  • Low 40mΩ/18mΩ RDS(ON) of Internal PowerMOSFETs
  • Programmable Switching Frequency
  • Frequency SYNC from 300kHz to 2MHzExternal Clock
  • Low Power Mode Selectable by ExternalSignal
  • External Soft Start
  • Pre-Bias Startup
  • OCP with Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in QFN-14 (3mmx3mm) Pack

Typical applications

  • DSL Modems;Cable Modems;Telecom
  • Set -Top Boxes
  • Distributed Power Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744311100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1 16.8 8 19 4.6 85 Superflux
Order Code Data­sheet Simu­lation
744311100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples