IC manufacturers Monolithic Power Systems

IC manufacturers (96)

Monolithic Power Systems EV2155-Q-00A

High Efficiency Single Inductor Buck-Boost DC-DC Converter Evaluation Board

Overview

TopologyBuck-Boost Converter
Input voltage2-5.5 V
Output 13.3 V
IC revision1.0

Description

The EV2155-Q-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2155.The MP2155 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal tothe output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline batteryapplications where the output voltage is within battery voltage rang.The MP2155 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V), and is available in QFN10-3x3mmpackage.

Features

  • High efficiency up to 95%.
  • Load disconnect during shutdown
  • Input voltage range: 2V to 5.5V
  • adjustable output voltage from 1.5V to 5V
  • 1MHz switching frequency
  • Pulse skipping mode at light load
  • Typical 80uA quiescent current
  • Internal loop compensation for fastresponse
  • Internal soft start
  • OTP, hiccup SCP
  • Available in small QFN10-3x3 package

Typical applications

  • Portable instruments,Wireless handsets
  • POS products
  • MP3 players

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314330SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 3.3 10.9 3.2 8 9 65 Superflux
Order Code Data­sheet Simu­lation
744314330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples