IC manufacturers Monolithic Power Systems

IC manufacturers (95)

Monolithic Power Systems EV2139DD-00A

High Effeciency, Fast Transient, 3A, 7V Synchronous Step-down Converter

Overview

TopologyBuck Converter
Input voltage3.3-7 V
Output 11.2 V / 3 A
IC revision1.0

Description

The EV2139DD-00A is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compactsolution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP2139operates at high efficiency over a wide output current load range.Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilizationFull protection features include OCP, OVP, UVP and thermal shut down.The EV2139DD-00A requires a minimum number of readily available standard external components and is available in a space saving 2mm x 3mm 12-pin QFN package.

Features

  • Wide 3.3V to 7V Operating Input Range
  • 3A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss ReductionTechnique
  • 1% Reference Voltage
  • Programmable Soft Start Time
  • Soft Shutdown
  • Programmable Switching Frequency
  • OCP, OVP, UVP Protection and ThermalShutdown
  • Output Adjustable from 0.815V to 13V
  • Available in 12-pin QFN2x3 Package

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443552200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2 14.8 5 13 7.3 53 WE-PERM
Order Code Data­sheet Simu­lation
7443552200SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples