IC manufacturers Monolithic Power Systems

IC manufacturers (96)

Monolithic Power Systems EV1469-J-00B

High-Efficiency, 1.5A, 16V, 500kHz Synchronous, Step-Down Converter In 6 Pin SOT 23

Overview

TopologyBuck Converter
Input voltage4.7-16 V
Output 13.3 V / 1.5 A
IC revision1.0

Description

The EV1469-J-00B Evaluation Board is designed to demonstrate the capabilities of MPS’ MP1469GJ, A high-frequency,synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. Itoffers a very compact solution to achieve a 1.5A continuous output current over a wide input supply range, with excellent load and line regulation. The MP1469 has synchronousmode operation for higher efficiency over theoutput current-load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Protection features include over-current protection and thermal shutdown.

The MP1469 requires a minimal number of readily available,standard,external components and is available in a space-saving 6-pin TSOT23 package. Electrical Specification

Features

    • Wide 4.7V-to-16V Operating Input Range
    • 255m?/160m? Low-RDS(ON) Internal Power MOSFETs
    • Proprietary Switching-Loss-Reduction Technique
    • High-Efficiency Synchronous-Mode Operation
    • Fixed 500kHz Switching Frequency
    • AAM Power-Save Mode for High Efficiency at Light Load
    • Internal Soft-Start
    • Over-Current Protection and Hiccup
    • Thermal Shutdown
    • Output Adjustable from 0.8V
    • Available in 6-pin TSOT-23 package

Typical applications

  • Distributed Power Systems
  • Flat-Panel Television and Monitors
  • Digital Set-Top Boxes
  • Notebook Systems and I/O Power

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744314650SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 6.5 6.6 2 6 21.5 50 Superflux
Order Code Data­sheet Simu­lation
744314650SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples