Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 50-60 kHz |
Output 1 | 5 V / 1 A |
IC revision | 1.02 |
The EV020-5-S-00A Evaluation Board is designed to demonstrate the capabilities of MP020-5. The MP020-5 is a primary-sidecontrol regulator which can eliminates secondary feedback components.
The EV020-5-S-00A is typically designed for cell phone which output 5V, 1A load from 85VAC to 265VAC, 50HZ/60HZ.
The EV020-5-S-00A has an excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. It hasmulti-protection function as open circuit protection, short-circuit protection, cycle by cycle current limit and over-temperature protection, etc.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462033 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 3.3 | 4.7 | 4 | 0.025 | 48 | Heat Shrinking Tube | |||
7447462102 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 6 | 2.3 | Heat Shrinking Tube | |||
7508110157 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462033 | SPEC | ||
7447462102 | SPEC | ||
7508110157 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|