Topology | Buck Converter |
Output 1 | 3.3 V |
IC revision | 3 |
Digital Signal Controllers (DSCs) accelerate Digital Signal Processor (DSP) performance for time-critical applications. This family offers fast deterministic performance to address real-world design requirements such as high energy efficiency across variable load conditions in a power supply or controlling the precise speed and rotation of a motor. Complementing our dsPIC33CH dual-core DSCs, the dsPIC33CK family offers a cost-effective single-core option with the same high-performance core and peripherals. These high-performance DSCs feature a dsPIC33 ‘C’ core with DSP engine, expanded context selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals and faster execution to enable complex high-speed control loop implementation. The dsPIC33CK family maintains the simplicity of a microcontroller and provides a performance upgrade path for dsPIC33E/dsPIC33F DSC users. Download the dsPIC33CK datasheet to learn more
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | RESR (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865090445008 | SPEC | 8 files | WCAP-ASLU Aluminum Electrolytic Capacitors | 100 µF | 25 | 1000 | -40 °C up to +85 °C | 102 | 5 | 16 | 6.3 | 7.7 | 15" Tape & Reel | – | |||
875075561005 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 500 | 10 | 10 | 12.4 | 15" Tape & Reel | 15 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
865090445008 | SPEC | ||
875075561005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | RESR (mΩ) | Samples |
---|