Topology | Boost Converter |
Output 1 | 15 V |
IC revision | 3 |
Digital Signal Controllers (DSCs) accelerate Digital Signal Processor (DSP) performance for time-critical applications. This family offers fast deterministic performance to address real-world design requirements such as high energy efficiency across variable load conditions in a power supply or controlling the precise speed and rotation of a motor. Complementing our dsPIC33CH dual-core DSCs, the dsPIC33CK family offers a cost-effective single-core option with the same high-performance core and peripherals. These high-performance DSCs feature a dsPIC33 ‘C’ core with DSP engine, expanded context selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals and faster execution to enable complex high-speed control loop implementation. The dsPIC33CK family maintains the simplicity of a microcontroller and provides a performance upgrade path for dsPIC33E/dsPIC33F DSC users. Download the dsPIC33CK datasheet to learn more
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206058 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 680 pF | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | |||
875075561005 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | 100 µF | ±20% | 10.0 x 12.4 | -55 °C up to +105 °C | 10 | – | – | 12.4 | 10.3 | – | – | 15" Tape & Reel | – | – | – | 2000 | -55 °C up to +105 °C | 4800 | 15 | 500 | 10 | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | – | – | |||
744230900 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | 0603 | -40 °C up to +105 °C | – | – | – | 1.6 | 0.85 | 1.1 | – | – | – | – | SMT | – | -40 °C up to +105 °C | – | – | – | – | bifiliar | 0.134 | 90 | 550 | 0.145 | 50 | 125 | USB 2.0 | – | – | – | – | – | – | – | – | |||
82400152 | SPEC | 6 files | WE-TVS TVS Diode – High Speed Series | – | – | SOT563 | -55 °C up to +125 °C | – | – | – | 1.6 | 1.6 | 0.55 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 5 | – | – | – | – | – | – | – | – | USB 1.0 -2.0 Flow Thru Design | 2+1 | Unidirectional | 5 | 6 | 2 | 6 | 15 | 8 | |||
7447714330 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 10 | 10 | 5 | – | – | 2.9 | 11.1 | Performance | – | -40 °C up to +125 °C | – | – | – | – | – | 33 | – | 2500 | 0.079 | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206058 | SPEC | ||
875075561005 | SPEC | ||
744230900 | SPEC | ||
82400152 | SPEC | ||
7447714330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Ø D (mm) | Winding Style | L (µH) | Z @ 100 MHz (Ω) | IR (mA) | RDC max. (Ω) | VR (V (DC)) | VT (V (AC)) | Application | Channels | Polarity | VCh max. (V) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VESD Air (kV) | VESD Contact (kV) | Samples |
---|