IC manufacturers Microchip

IC manufacturers (96)

Microchip dsPIC33CH | Demoboard Digital power kit (Controller board)

Overview

TopologyOther Topology
IC revision4

Description

Simplified firmware development with dual independent coresDual cores and peripheral sets facilitate robust systems and improve functional safetyFirst dsPIC33 with CAN-FD for robust communication with increased bandwidthMaximum analog integration including high-speed ADCs, DACs with waveform generation, analog comparators and PGAs for increased functionality in less spaceLive update of firmware for high-availability systems, especially important for power supplies

Features

  • Master/Slave Core Operation
  • Independent Peripherals for Master Core andSlave Core
  • Dual Partition for Slave PRAM LiveUpdate
  • Configurable Shared Resources for Master Core and Slave Core
  • Master Core with 64-128 Kbytes of ProgramFlash with ECC and 16K RAM
  • Slave Core with 24 Kbytes of Program RAM(PRAM) with ECC and 4K Data Memory RAM
  • Fast 6-Cycle Divide
  • Message Boxes and FIFO to CommunicateBetween Master and Slave (MSI)
  • Code Efficient (C and Assembly) Architecture
  • 40-Bit Wide Accumulators
  • Single-Cycle (MAC/MPY) with Dual Data Fetch
  • Single-Cycle, Mixed-Sign MUL Plus HardwareDivide
  • 32-Bit Multiply Support
  • Five Sets of Interrupt Context Selected Registers and Accumulators per Core for Fast Interrupt Response
  • Zero Overhead Looping

Typical applications

  • high-end embedded applications
  • high-performance digital power
  • motor control

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleL
(µH)
Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT
(V (AC))
ApplicationChannelsPolarityVCh max.
(V)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VESD Air
(kV)
VESD Contact
(kV)
Samples
744230900SPEC
8 files WE-CNSW SMT Common Mode Line Filter bifiliar 0.134 90 550 0.145 50 125 USB 2.0
82400152SPEC
6 files WE-TVS TVS Diode – High Speed Series USB 1.0 -2.0 Flow Thru Design 2+1 Unidirectional 5 6 2 6 15 8
Order Code Data­sheet Simu­lation
744230900SPEC
82400152SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleL
(µH)
Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT
(V (AC))
ApplicationChannelsPolarityVCh max.
(V)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VESD Air
(kV)
VESD Contact
(kV)
Samples