Topology | Buck Converter |
Input voltage | 11.5-12.5 V |
Output 1 | 10 V / 30 A |
IC revision | 1 |
dsPIC33EPXXGS202 is a SMPS & Digital Power Conversion Digital Signal Controller. These devices offer features supporting common, multi-loop digital switch-mode power supplies (SMPS) and other digital power-conversion applications such as: • AC to DC Converters • DC to DC Converters • Power Factor Correction (PFC) • Uninterruptible power supply (UPS) • Inverters • Embedded Power-Supply Controllers • Arc Fault Detection
Operating Conditions 3.0V to 3.6V, -40°C to +85°C, DC to 70 MIPS
3.0V to 3.6V, -40°C to +125°C, DC to 60 MIPSFlash Architecture 16 Kbytes Kbytes of Program FlashCore: 16-Bit dsPIC33E CPU Two 40-Bit Wide AccumulatorsCode-Efficient (C and Assembly) Architecture
Single-Cycle (MAC/MPY) with Dual Data Fetch
Single-Cycle Mixed-Sign MUL Plus Hardware Divide
32-Bit Multiply Support
Two Additional Working Register Sets (reduces context switching)High-Speed PWM Individual Time Base and Duty Cycle for each PW1.04 ns PWM Resolution (frequency, duty cycle, dead time and phase)
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | LR (nH) | IR (A) | RDC (mΩ) | Material | L (mm) | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744301047 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | 470 | 56 | 32.1 | 36.1 | 0.343 | – | 240 | 38 | 0.32 | MnZn | 11.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 11 | 8.9 | – | – | – | – | |||
74436410330 | SPEC | 8 files | WE-HCF SMT High Current Inductor | 3300 | 44 | 57 | 60.5 | 1.44 | 26.44 | – | – | 1.31 | MnZn | 27 | – | – | – | 20 | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 28 | 15.4 | – | – | – | – | |||
865080357016 | SPEC | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | 10.5 | – | – | 15" Tape & Reel | 500 | 680 µF | 16 | 2000 | -55 °C up to +105 °C | 720 | 160 | 108.8 | 16 | 10 | 0.0881389 | 10.3 | – | – | – | – | – | |||
875075355001 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | 11.7 | – | – | 15" Tape & Reel | 400 | 180 µF | 16 | 2000 | -55 °C up to +105 °C | 4700 | – | 576 | 8 | 8 | 0.01 | 8.3 | – | – | – | – | – | |||
875075361006 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | – | – | – | 12.4 | – | – | 15" Tape & Reel | 400 | 680 µF | 16 | 2000 | -55 °C up to +105 °C | 5100 | – | 2176 | 10 | 10 | 0.01 | 10.3 | – | – | – | – | – | |||
7460307 | SPEC | – | 4 files | WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows | – | – | – | – | – | – | – | 160 | – | Brass | – | – | – | Bulk | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | 9 | 7 | 160 | M4 | 6 | 8 | ||
9774027151R | SPEC | – | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2.5 | – | – | – | – | – | – | – | – | – | Steel | 2.7 | 5.1 | 3.5 | Tape and Reel | 700 | – | – | – | – | – | – | – | – | – | – | – | – | – | M2.5 | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744301047 | SPEC | ||
74436410330 | SPEC | ||
865080357016 | SPEC | ||
875075355001 | SPEC | ||
875075361006 | SPEC | ||
7460307 | SPEC | – | |
9774027151R | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | LR (nH) | IR (A) | RDC (mΩ) | Material | L (mm) | Ø OD (mm) | Ø ID (mm) | Packaging | Qty. (pcs) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (Ω) | W (mm) | H (mm) | IR (A) | Ti | Tl (mm) | Pins | Samples |
---|