IC manufacturers Microchip

IC manufacturers (96)

Microchip UTC2000 | Demoboard EVK-UTC2000-UFP

UTC2000 Evaluation Kit User’s Guide

Overview

TopologyOther Topology
IC revisionB

Description

The UTC2000 Evaluation Kit is intended to demonstrate the form factor and reversibility of the USB Type-C™ cable operation as enabled by the UTC2000 basic Type-Ccontroller. The kit includes a downstream facing port board, an upstream facing port board, and a USB Type-C cable, as shown in Figure 1-1. A basic USB Type-C connectioncan be demonstrated with a standard USB 2.0 or USB 3.1* host port, the UTC2000 EVK and any USB 2.0 or USB 3.1 device. See Section 1.2 “Features” for more information.

Features

  • EVB-UTC2000-DFP converts any USB Type-A port to a USB Type-C port
  • EVB-UTC2000-UFP converts any USB device to a USB Type-C device
  • Compatible with USB 2.0 and USB 3.1 host ports and devices
  • Supports basic USB Type-C 5V charging at:
  • Legacy 500mA (USB 2.0)/900mA (USB 3.1)
  • 1.5A
  • 3.0A
  • LED status indicators on the downstream facing port (DFP) board include:
  • 5V board supply indicators
  • “Overcurrent” and “Fault” indicators
  • Plug orientationLED status indicators on the upstream facing port (UFP) board include:
  • 5 V board supply indicator
  • Legacy, 1.5A, 3.0A charging detecting indicators
  • DP3T switch on DFP board for legacy, 1.5A, 3.0A charging mode selection
  • Reversible USB Type-C receptacle
  • USB 3.1 passive Type-C Cable

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples
692112030100SPEC
6 files WR-COM USB 3.0 Type A SMT Plug with Clip USB 3.0 Type A Horizontal Plug 9 SMT 30 Tray
Order Code Data­sheet
692112030100SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPinsMountWorking Voltage
(V (AC))
Packaging Samples