IC manufacturers Microchip

IC manufacturers (95)

Microchip USB7216 | Demoboard EVB-USB7216

USB7216 6-port Gen2 SmartHub Evaluation Board

Overview

TopologyOther Topology
IC revision3.0

Description

The EVB-USB7216 Evaluation Kit is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7216, which is a six-port Hi-Speed (HS) USB smart hub on a four-layer RoHS-compliant Printed Circuit Board (PCB). This allows users to gain an understanding of the product and accelerate the integration of the USB7216 into their designs.The EVB-USB7216 is compliant with USB 3.2 Gen2 on the upstream port and on downstream ports 1 to 4. The EVB-USB7216 is also compliant with the USB 2.0 HS, Full-Speed (FS), and Low-Speed (LS) USB signaling.The evaluation platform supports six downstream ports: one single Type-C port, four Gen2 ports, and one USB2.0 port with Type-A connectors. The EVB-USB7216 platform also supports battery charging on all six downstream ports (maximum of 10A [Note 1] at any one time). The EVB-USB7216 supports FlexConnect role reversal for any of the downstream ports with the upstream port.The EVB-USB7216 has four configurations for operation through internal default settings and supports custom configurations through I2C or through the external 16-Mbit SPI Flash device.The EVB-USB7216 demonstrates driver compatibility with Microsoft Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Features

  • Microchip’s PortSwap, PHYBoostTM, and VariSenseTM technologies
  • USB7216 in a 100-pin QFN RoHS compliant package
  • USB 3.2 compliant (Gen2 operation)
  • USB 2.0 compliant (HS, FS, and LS operations)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen2 Type-uB upstream port
  • Six downstream USB ports:
  • Five Gen2 downstream ports (One Type-C Port)
  • One USB 2.0-only downstream port
  • All downstream ports support individual port power and overcurrent sense.
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V, 15A regulator
  • Single onboard +3.3V, 0.5A regulator
  • Single onboard +1.2V, 2A regulator
  • Port Power LED indicators
  • SPI Flash activity blue LED indicator
  • Reset red LED indicator
  • Green LED indicators for 5V, 3.3V, and 1.2V regulator outputs
  • Terminal block connector for use with an external 12 VDC bench supply
  • Barrel connector for use with a Microchip 12V power supply
  • Removable or non-removable downstream port options can be configured with select shunt on J13.
  • Bridge peripheral functions:
  • USB-to-UART (CDC)
  • USB-to-I2S™ Audio Codec
  • USB-to-I2C

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Samples
885012107014SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
7443551200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1365 -40 °C up to +155 °C 13.2 12.8 6.2 2 26.5 9 22 2.6 45 WE-PERM 2 SMT
692121030100SPEC
6 files WR-COM USB 3.0 Type A Horizontal -20 °C up to +85 °C100 MΩ Tape and Reel USB 3.0 Type A Horizontal Receptacle 9 THT 1.8 30
Order Code Data­sheet Simu­lation
885012107014SPEC
7443551200SPEC
692121030100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Samples