Topology | Other Topology |
IC revision | A1 |
The EVB-USB7206 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7206, a 6-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7206 into the user’s design.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012107014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
7443551200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 1365 | -40 °C up to +155 °C | – | – | – | 13.2 | 12.8 | 6.2 | – | – | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | – | – | – | – | 2 | SMT | – | – | |||
692121030100 | SPEC | – | 6 files | WR-COM USB 3.0 Type A Horizontal | – | – | – | – | -20 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | USB 3.0 | Type A | Horizontal | Receptacle | 9 | THT | 1.8 | 30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012107014 | SPEC | ||
7443551200 | SPEC | ||
692121030100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Samples |
---|