IC manufacturers Microchip

IC manufacturers (96)

Microchip USB7056 | Demoboard EVB-USB7056

EVB-USB7056 - USB Type-C PD Evaluation Board

Overview

TopologyOther Topology
IC revisionB

Description

The EVB-USB7056 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7056, which is a 6-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for one port of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7056 into the user’s design.

Features

  • USB7056 in a 100-pin QFN RoHS compliant package
  • USB 3.1 compliant (Gen1 operation)
  • USB 2.0 compliant (HS, FS, and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen1 upstream port supporting PD 3.0 (including UPD350 PD Transceiver)
  • Six Downstream USB ports:
  • One native USB Type-C Gen1 downstream port (15W only)
  • Five Type-A downstream ports (2 x USB2.0, 3 x USB 3.1)
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+24V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +/-5.2V, 15A regulator

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Samples
885012107014SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
7443551200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1365 -40 °C up to +155 °C 13.2 12.8 6.2 2 26.5 9 22 2.6 45 WE-PERM 2 SMT
692121030100SPEC
6 files WR-COM USB 3.0 Type A Horizontal -20 °C up to +85 °C100 MΩ Tape and Reel USB 3.0 Type A Horizontal Receptacle 9 THT 1.8 30
Order Code Data­sheet Simu­lation
885012107014SPEC
7443551200SPEC
692121030100SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
Samples