Topology | Buck Converter |
Input voltage | 12-24 V |
Output 1 | 5 V |
The EVB-USB7050 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7050, which is a 4-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for three ports of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7050 into the user’s design. The EVB-USB7050 evaluation platform supports four downstream ports: two USB 3.1 Gen1 PD ports with USB Type-C connectors and two USB ports with Type-A connectors (1 x USB 2.0, 1 x USB 3.1). The EVB-USB7050 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012107014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012108022 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 10 µF | ±10% | 50 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
7443551200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 1365 | -40 °C up to +155 °C | – | – | – | 13.2 | 12.8 | 6.2 | – | – | 2 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | – | – | – | – | 2 | SMT | – | – | |||
692121030100 | SPEC | – | 6 files | WR-COM USB 3.0 Type A Horizontal | – | – | – | – | -20 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | USB 3.0 | Type A | Horizontal | Receptacle | 9 | THT | 1.8 | 30 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012107014 | SPEC | ||
885012108022 | SPEC | ||
7443551200 | SPEC | ||
692121030100 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | IR (A) | Working Voltage (V (AC)) | Samples |
---|