IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP1665 | Demoboard ADM00865

High-voltage 3.6 A Integrated Switch PFW/PWM Boost Regulator

Overview

TopologyBoost Converter
Input voltage3.6-4.2 V
Switching frequency425-575 kHz
Output 112 V / 1 A
IC revision1

Description

The MCP1665 device is a compact, high-efficiency, fixed-frequency, non-synchronous step-up DC-DC converter that integrates a 36V, 100 mΩ NMOS switch. It provides a space-efficient high-voltage step-up power supply solution for applications powered by either three-cell alkaline, Ultimate Lithium, NiCd, NiMH, one-cell Li-Ion or Li-Polymer batteries. The integrated switch is protected by the typical 3.6A cycle-by-cycle inductor peak current limit operation. There is an output overvoltage protection and an open-load protection that turn off switching if the feedback resistors are accidentally disconnected, the feedback pin is short-circuited to GND or the output is exposed to excessive voltage. Pulse-Frequency Modulation (PFM) switching mode used for power saving is implemented, and it is selectable by the dedicated MODE pin.

Features

  • 36V, 100 mΩ Integrated Switch
  • Up to 92% Efficiency
  • Higher Current Compared to the Previous MCP166x Switchers Family
  • Output Voltage Range: Up to 32V
  • 3.6A Typical Peak Input Current Limit:
  • IOUT > 1 A at 5.0V VIN, 12V VOUT
  • IOUT > 700 mA at 3.3V VIN, 12V VOUT
  • IOUT > 400 mA at 4.2V VIN, 24V VOUT
  • Input Voltage Range: 2.9V to 5V
  • Input Undervoltage Lockout (UVLO):
  • UVLO at VIN Rising: 2.9V, typical
  • UVLO at VIN Falling: 2.7V, typical
  • No Load Input Current: 250 μA Typically for PFM, 500 μA Typically for PWM
  • Shutdown Mode with 0.4 μA Typical Quiescent Current
  • Automatically PFM/PWM or Selected by the MODE Pin, for High Efficiency
  • 500 kHz PWM Operation with Skipping Mode Operation Selectable by Dedicated MODE Pin
  • Feedback Voltage Reference: VFB = 1.2V
  • Cycle-by-Cycle Current Limiting
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft Start
  • Output Overvoltage Protection (OVP) and Open-Load Protection (OLP) for Constant Current Configuration
  • Thermal Shutdown
  • Easily Configurable for SEPIC, Cuk or Flyback Topologies
  • Available Package: 10-Lead 2x2 mm VQFN

Typical applications

  • Single-cell Li-on to 5V, 12V or 24V converters / LCD bias supply for portable applications / Battery-powered LEDs
  • Three-cell Alkaline, lithium and NiMH/NiCd protable products
  • Camera phone flash / Flashlight / Lighting applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
MaterialLR
(µH)
Samples
744778004SPEC
9 files WE-PD SMT Power Inductor 4.7 3.65 4.2 60 7332 Standard
7447714047SPEC
8 files WE-PD SMT Power Inductor 4.7 8 12.4 34 1050 Performance
7443340470SPEC
8 files WE-HCC SMT High Current Cube Inductor 4.7 8.9 13.5 8070 SMT 7.7 9.5 Ferrite 3.5
Order Code Data­sheet Simu­lation
744778004SPEC
7447714047SPEC
7443340470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
MaterialLR
(µH)
Samples