Topology | Boost Converter |
Input voltage | 9-16 V |
Output 1 | 24 V / 0.5 A |
Output 2 | 32 V |
The MCP1663 Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1663 step-up switching regulator. This board comes with two distinct applications. The 1st circuit can be used to evaluate the MCP1663 in the typical boost configuration 9V/12V selectable output. The board also provides an example of how a higher input voltage application can be implemented.
MCP1663 device can be evaluated in two separate applications: Typical 9V/12V Output supplied from low input voltage source Input Voltage range (VIN): 2.4V to 5.5V, with VIN < VOUTOutput Current: typical 250 mA @ 12V Output, 3.3V InputEnable state selectable using EN switch
24V Output supplied from high input voltage source Input Voltage range (VIN): 9V to 16V
Undervoltage Lockout (UVLO)UVLO Start: 2.3VUVLO Stop: 1.85V
PWM OperationPWM Switching Frequency: 500 kHzPeak Input Current Limit of 1.8A (typical)Internal CompensationSoft StartProtection in case of feedback pin shorted to GNDOvertemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | RDC max. (mΩ) | Material | Version | Size | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74404042047 | SPEC | 8 files | WE-LQS SMT Power Inductor | 4.7 | 1.7 | 2.2 | 70 | 44 | – | – | – | – | – | – | – | – | 4018 | – | 4 | – | |||
7440530047 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 2.4 | 1.95 | – | 40 | – | – | – | – | SMT | 38 | – | SMT | 5828 | – | 5.8 | – | |||
74438335047 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 4.7 | 1.5 | 2.8 | – | 30 | 2.4 | 3.7 | 141 | 80 | SMT | 162 | – | SMT | 3015 | – | 3 | – | |||
744773056 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 5.6 | 1.58 | 2.43 | – | 48 | – | – | 69 | 120 | SMT | 126 | NiZn | – | 4532 | – | 4 | – | |||
74408943100 | SPEC | 8 files | WE-SPC SMT Power Inductor | 10 | 1.65 | 2.1 | – | – | – | – | – | – | – | 94 | – | SMT | 4838 | – | 4.8 | – | |||
744778610 | SPEC | 8 files | WE-PD SMT Power Inductor | 10 | – | 1.8 | – | – | 2.45 | – | – | – | – | 88 | – | Robust | 6050 | – | 5.9 | – | |||
418121270801 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | 0.025 | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 3.48 | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74404042047 | SPEC | ||
7440530047 | SPEC | ||
74438335047 | SPEC | ||
744773056 | SPEC | ||
74408943100 | SPEC | ||
744778610 | SPEC | ||
418121270801 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | V (V) | Mount | RDC max. (mΩ) | Material | Version | Size | Poles | L (mm) | Vaporphase process | Samples |
---|