IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP1642B | Demoboard ADM00556

MCP1642B Two-Cells to USB Power Evaluation Board

Overview

TopologyBoost Converter
Input voltage1.8-3.6 V
Output 15 V / 0.7 A
IC revisionA

Description

The MCP1642B Two-Cells to USB Power Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1642B Switching Boost Regulator. This board demonstrates the MCP1642B capabilities in a boost-converter application supplied from two AA batteries or from an external voltage source. A USB cable can be connected to the output of MCP1642B Two-Cells to USB Power Evaluation Board and used to provide power to portable electronic devices when necessary. It can be used to evaluate the MSOP-8 package. The MCP1642B Two-Cells to USB Power Evaluation Board was developed to help engineers reduce the product design cycle time. On the MCP1642B Two-Cells to USB Power Evaluation Board, the output voltage has the value of 5.0V (the fixed value MCP1642B-50 device is used), resulting in a simple and compact application. The footprints for RT and RB (resistor divider connected to the FB pin) are not populated and will only be used if MCP1642B-ADJ, the adjustable option, will be tested. An enable (EN Switch selection) is used to enable and disable the converter. When enabled, the MCP1642B will regulate the output voltage; when disabled, the MCP1642B will disconnect the path from input to output for “true-disconnect”

Features

  • It can be powered by two AA batteries or external power supply
  • Input voltage range (V IN ): 1.8V to 5.5V, with V IN  V OUT
  • Minimum start-up voltage: 1.8V at V OUT = 5.0V and I OUT = 1 mA, resistive load
  • Output voltage: 5.0V
  • Output current: typical 700 mA @ 5V output, 2.8V input
  • PWM operation
  • PWM switching frequency: 1 MHz
  • Power Good indicator 2 mA LED
  • Enable state selectable using EN switch
  • Peak input current limit of 1.8A
  • Overtemperature protection (if the die temperature exceeds +150°C, with 35°C hysteresis)
  • USB A output connector

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingPolesL
(mm)
Vaporphase process Samples
150060RS75000SPEC
25 files WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 SMT Tape and Reel 1.6
418121270801SPEC
6 files WS-DISV Small Compact SMT with Raised Actuator 2.54 mm Tape and Reel 1 3.48 not specified
62900416021SPEC
7 files WR-COM USB 2.0 Type A Horizontal SMT USB 2.0 Type A Horizontal Receptacle 4 SMT 1.5 30 Tray
Order Code Data­sheet Simu­lation
150060RS75000SPEC
418121270801SPEC
62900416021SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingPolesL
(mm)
Vaporphase process Samples