Topology | Buck Converter |
Input voltage | 6-50 V |
Output 1 | 5 V / 0.5 A |
Output 2 | 3.3 V / 0.5 A |
IC revision | 2 |
The MCP16331 Buck Converter Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP16331 product in the SOT-23 package. This board demonstrates the MCP16331 in a buck-converter application with two selectable output voltages. Test points are provided for the input and output, allowing the board to be connected directly to a system. Additional test points are provided to access the EN pin, in order to modify the state of the converter and also access the SW pin, in order to see the switching waveform. The MCP16331 High-Voltage Buck Converter Evaluation Board was developed to help engineers reduce product design cycle time.
Up to 96% Efficiency
SOT-23 package at 25oC ambient temperature
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447779115 | SPEC | 8 files | WE-PD SMT Power Inductor | 15 | 2.8 | 2.2 | 81 | 7345 | Robust | – | 7.3 | – | |||
418121270801 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | – | – | 1 | 3.48 | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447779115 | SPEC | ||
418121270801 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Poles | L (mm) | Vaporphase process | Samples |
---|