IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP16323

18V Input, 3A Output, High Efficiency Synchronous Buck Regulator with power Good Indication

Overview

TopologyBuck Converter
Input voltage6-18 V
Switching frequency900-1100 kHz
Output 15 V / 3 A
IC revisionA

Description

The MCP16323 is a highly integrated, high-efficiency,fixed frequency,synchronous step-down DC-DC converter in a 16-pin QFN package that operates from input voltages up to 18V. Integrated features include a high-side and low-side N-Channel switch, fixed frequency Peak Current Mode Control, internal compensation, peak current limit, VOUT overvoltage protection and overtemperature protection. Minimal external components are necessary to develop a complete synchronous step-down DC-DC converter power supply.

High converter efficiency is achieved by integrating a high-speed, current limited, low resistance, high-side N-Channel MOSFET, as well as a high-speed, lowresistance, low-side N-Channel MOSFET and associated drive circuitry. High switching frequency minimizes the size of the inductor and output capacitor, resulting in a small solution size.

The MCP16323 device can supply 3A of continuous current while regulating the output voltage from 0.9V to 5V. A high-performance peak current modearchitecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power supplies.

The regulator can be turned on and off with a logic level signal applied to the EN input. The EN pin is internally pulled up to a 4.2V reference and is rated for a maximum of 6V. With EN low, typically 5 μA of current is consumed from the input, making the part ideal for power shedding and load distribution applications. The PG output is an open drain output pin used to interface with other components of the system, and can bepulled up to a maximum of 6V.

The output voltage can either be fixed at output voltages of 0.9V, 1.5V, 1.8V, 2.5V, 3.3V, 5V or adjustable using an external resistor divider. The MCP16323 is offered in a 3x3 QFN-16 surface mount package.

Features

  • Up to 95% Typical Efficiency
  • Input Voltage Range: 6.0V to 18V
  • 3A Output Current
  • Fixed Output Voltages: 0.9V, 1.5V, 1.8V, 2.5V, 3.3V, 5V with 2% Output Voltage Accuracy
  • Adjustable Version Output Voltage Range: 0.9V to 5V with 1.5% Reference Voltage Accuracy
  • Integrated N-Channel High-Side Switch: 180 mΩ
  • Integrated N-Channel Low-Side Switch: 120 mΩ
  • 1 MHz Fixed Frequency
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Compensation
  • Stable with Ceramic Capacitors
  • Internal Soft-Start
  • Cycle-by-Cycle Peak Current Limit
  • Under Voltage Lockout (UVLO): 5.75V
  • Overtemperature Protection
  • VOUT Overvoltage Protection
  • VOUT Voltage Supervisor Reported at the PG Pin
  • Available Package: QFN-16 (3x3 mm)

Typical applications

  • Consumer
  • 12V Industrial Input DC-DC Conversion
  • Power Meters
  • DSL Cable Modems
  • Medical and Health Care
  • AC-DC Digital Control Power Source
  • PIC® /dsPIC® Microcontroller Bias Supply
  • Set-Top Boxes
  • Distributed Power Supplies
  • Wall Cube Regulation
  • Automotive
  • SLA Battery Powered Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
7447785004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.65 2.5 78 6033 Robust
7447786004SPEC
8 files WE-PD SMT Power Inductor 4.7 2.8 2.8 65 6050 Robust
7447789004SPEC
8 files WE-PD SMT Power Inductor 4.7 4.2 35 7332 Robust
Order Code Data­sheet Simu­lation
7447785004SPEC
7447786004SPEC
7447789004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples