IC manufacturers Microchip

IC manufacturers (96)

Microchip MCP1602

2.0 MHz, 500 mA Synchronous Buck Regulator

Overview

TopologyBuck Converter
Input voltage3-4.2 V
Output 11.5 V / 0.5 A
IC revisionA

Description

The MCP1602 is a high efficient, fully integrated 500 mA synchronous buck regulator with a powergood monitor. The 2.7V to 5.5V input voltage range and low quiescent current (45 μA, typical) makes the MCP1602 ideally suited for applications powered from 1-cell Li-Ion or 2-cell/3-cell NiMH/NiCd batteries.At heavy loads, the MCP1602 operates in the 2.0 MHz fixed frequency PWM mode which provides a low noise, low output ripple, small-size solution. When the load is reduced to light levels, the MCP1602 automatically changes operation to a PFM mode to minimize quiescent current draw from the battery. No intervention is necessary for a smooth transition fromone mode to another. These two modes of operation allow the MCP1602 to achieve the highest efficiency over the entire operating current range.The open-drain power-good feature of the MCP1602 monitors the output voltage and provides indication when the output voltage is within 94% (typical) of the regulation value. The typical 2% hystereses in the power-good transition threshold as well as a 262 ms (typical) delay time ensures accurate powergood signaling.The MCP1602 is available in either the 8-pin DFN or MSOP package. It is also available with either an adjustable or fixed output voltage. The available fixed output voltage options are 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V.Additional protection features include: UVLO, overtemperature, and overcurrent protection.

Features

  • Over 90% Typical Efficiency
  • Output Current: Up To 500 mA
  • Power-Good Output with 262 ms Delay
  • Low Quiescent Current: 45 μA (typical)
  • Low Shutdown Current: 0.05 μA (typical)
  • Automatic PWM to PFM Mode Transition
  • Adjustable Output Voltage:
  • 0.8V to 4.5V
  • Fixed Output Voltage:
  • 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V
  • 2.0 MHz Fixed-Frequency PWM (Heavy Load)
  • Internally Compensated
  • Undervoltage Lockout (UVLO)
  • Overtemperture Protection
  • Overcurrent Protection
  • Space Saving Packages:
  • 8-Lead MSOP
  • 8-Lead 3x3 DFN

Typical applications

  • +5V or +3.3V Distributed Systems
  • USB Powered Devices
  • Organizers / PDAs
  • Portable Computers
  • Cellular Telephones
  • Portable Equipment
  • Digital Cameras