IC manufacturers Microchip

IC manufacturers (95)

Microchip MCP1407

6A High-Speed Power MOSFET Drivers

Overview

TopologyPower Factor Correction
Input voltage4.5-18 V
IC revisionrev 1

Description

The MCP1406/07 devices are a family of buffers/MOSFET drivers that feature a single-output with 6Apeak drive current capability, low shoot-throughcurrent, matched rise/fall times and propagation delaytimes. These devices are pin-compatible and areimproved versions of the TC4420/TC4429 MOSFETdrivers.The MCP1406/07 MOSFET drivers can easily chargeand discharge 2500 pF gate capacitance in under20 ns, provide low enough impedances (in both the onand off states) to ensure that intended state of theMOSFETs will not be affected, even by large transients.The input to the MCP1406/07 may be driven directlyfrom either TTL or CMOS (3V to 18V).

Features

Features

  • High Peak Output Current: 6.0A (typical)
  • Low Shoot-Through/Cross-Conduction Current inOutput Stage
  • Wide Input Supply Voltage Operating Range:
  • 4.5V to 18V
  • High Capacitive Load Drive Capability:
  • 2500 pF in 20 ns
  • 6800 pF in 40 ns
  • Short Delay Times: 40 ns (typical)
  • Matched Rise/Fall Times
  • Low Supply Current:
  • With Logic ‘1’ Input – 130 μA (typical)
  • With Logic ‘0’ Input – 35 μA (typical)
  • Latch-Up Protected: Will Withstand 1.5A ReverseCurrent
  • Logic Input Will Withstand Negative Swing Up to 5V
  • Pin compatible with the TC4420/TC4429 devices
  • Space-saving 8-Pin SOIC, PDIP and 8-Pin 6x5DFN Packages

Typical applications

  • Motor and Solenoid Drive,Line Drivers
  • Pulse Transformer Drive,Switch Mode Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPCB/Cable/PanelModularityWire SectionCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
IR
(A)
Working Voltage
(V (AC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountTechnical ReferenceVDC
(V)
VBR
(V)
IPeak
(A)
PDiss
(W)
VClamp max.
(V)
VRMS
(V)
Wmax
(J)
ApplicationVDE ApprovalPinsRowsG
(mm)
GenderTypePackaging Samples
691216710003SPEC
6 files WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp PCB Yes 30 to 12 (AWG) 0.05 to 3.31 (mm²) -30 °C up to +120 °C 5 250 24 15 THT Rising Cage Clamp 40021356 3 Horizontal Box
691216510002SSPEC
6 files WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp PCB Yes 12 to 30 (AWG) 3.31 to 0.0509 (mm²) -30 °C up to +120 °C 5.08 250 24 10.16 THT Rising Cage Clamp 40021356 2 Horizontal Box
7448031002SPEC
9 files WE-CMBNC Common Mode Power Line Choke Nanocrystalline 10 2 6.3 300 2100 Nanocrystalline 24 17 25 THT 40048238 4 5
820412711SPEC
6 files WE-VD Disk Varistor -40 °C up to +85 °C 12.5 12.5 4.4 16 THT 350 430 3500 0.4 275 80 230 VAC Yes
890324025034CSSPEC
8 files WCAP-FTX2 Film Capacitors330 nF X2 260 0.130 GΩ -40 °C up to +105 °C 15 275 18 8.5 14.5 Boxed THT MX2P015334K275ACPP46004 Across the mains 4 Carton
890334024005CSSPEC
8 files WCAP-FTXX Film Capacitors470 nF X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 310 15 10 16 Boxed THT MXXP125474K310ACPP45004 Across the mains 4 Carton
860010680026SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1500 µF -40 °C up to +85 °C 7.5 2000 1848 750 10 16 50 31.5 ATBK315152M050DSPADB000 Ammopack
61302821821SPEC
6 files WR-PHD 2.54 mm Dual Socket Header1000 MΩ 2.54 3 250 3 36.06 THT 28 Dual Socket Header Straight Tray
694108301002SPEC
6 files WR-DC DC Power Jack Right Angled (6.4)100 MΩ -40 °C up to +85 °C 5 30 5 THT Right Angled Bag
824500541SPEC
6 files WE-TVSP Power TVS Diode 1 4.24 2.67 2.25 SMT SMAJ54A 54 63.15 4.6 400 87.1
61300611121SPEC
6 files WR-PHD 2.54 mm THT Pin Header1000 MΩ 2.54 250 3 15.24 THT 6 Single Pin Header Straight Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPCB/Cable/PanelModularityWire SectionCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
IR
(A)
Working Voltage
(V (AC))
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountTechnical ReferenceVDC
(V)
VBR
(V)
IPeak
(A)
PDiss
(W)
VClamp max.
(V)
VRMS
(V)
Wmax
(J)
ApplicationVDE ApprovalPinsRowsG
(mm)
GenderTypePackaging Samples