Topology | Buck Converter |
Input voltage | 3-5.5 V |
Output 1 | 5.5 V / 4 A |
IC revision | 0.1 |
The LX7176A is a 4A step-down regulator with integrated MOSFETs packaged in a space saving QFN12 2mm x 2mm for today’s mobile devices. It uses an ultra fast, constant frequency hysteretic control method to minimize external filter components while maintaining excellent regulation. The LX7176A reference voltage is 0.6V.The LX7176A operates from 3V to 5.5V rails and outputs 0.6V to 100% of the input voltage.Cycle-by-cycle current limiting protects against over-current conditions. Hiccup mode provides protection for heavy over-load or short-circuit faults. Thermal protection shuts down the regulator under over-temperature conditions. Over voltage conditions will immediately shut off the output to protect against permanent damage. The LX7176A automatically restarts when all fault conditions are cleared. Internal soft start circuitry limits start up inrush currents.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012207026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012107005 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 22 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
870055674005 | SPEC | 7 files | WCAP-PTHR Aluminum Polymer Capacitors | 47 µF | ±20% | 35 | – | – | 12 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | Radial THT | 2000 | -55 °C up to +105 °C | 2890 | 25 | 329 | 3.5 | 8 | |||
74437324010 | SPEC | 8 files | WE-LHMI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.45 | 4.06 | 1.8 | – | – | 1 | 6.2 | 6.5 | 12.5 | 27 | 89 | SMT | – | -40 °C up to +125 °C | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012207026 | SPEC | ||
885012107005 | SPEC | ||
870055674005 | SPEC | ||
74437324010 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|