Topology | Other Topology |
IC revision | 3.2 |
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447714680 | SPEC | 8 files | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 10 | 10 | 5 | – | – | 68 | 2.2 | 132 | 8 | Performance | – | -40 °C up to +125 °C | – | – | – | |||
691415520003 | SPEC | – | 6 files | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | 3 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | 15.24 | – | – | – | Box | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | ||
865090445008 | SPEC | 8 files | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | ±20% | 25 | 6.3 x 7.7 | -40 °C up to +85 °C | 16 | 1 MΩ | – | 7.7 | 6.6 | – | – | 15" Tape & Reel | – | – | – | – | SMT | 1000 | -40 °C up to +85 °C | 102 | 5 | 6.3 | |||
885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447714680 | SPEC | ||
691415520003 | SPEC | – | |
865090445008 | SPEC | ||
885012206052 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Samples |
---|