IC manufacturers Microchip

IC manufacturers (96)

Microchip ATtiny24A

High-performance Microchip picoPower 8-bit AVR RISC-based microcontroller

Overview

TopologyOther Topology
IC revisionA

Description

The high-performance Microchip picoPower 8-bit AVR RISC-based microcontroller combines 2KB ISP flash memory, 128B EEPROM, 128B SRAM, 12 general purpose I/O lines, 32 general purpose working registers, an 8-bit timer/counter with two PWM channels, a 16-bit timer/counter with two PWM channels, internal and external interrupts, an 8-channel 10-bit A/D converter, programmable gain stage (1x, 20x) for 12 differential ADC channel pairs, programmable watchdog timer with internal oscillator, internal calibrated oscillator, and four software selectable power saving modes. The device operates between 1.8-5.5 volts.By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz, balancing power consumption and processing speed

Features

  • Compatible with 12VAC electronic transformers from leading suppliers *)
  • Compatible with leading and trailing edge dimmers from leading suppliers *)
  • Supports DC, magnetic transformer and electronic transformer inputs
  • 10% to 100% dimming performance
  • Up to 80% efficiency
  • Preconfigured to generate 10W output for four LEDs
  • Scalable power rating and LED configuration

Products