IC manufacturers Microchip

IC manufacturers (96)

Microchip ATmega128RFA1

8-bit AVR Microcontroller with Low Power 2.4GHz Transceiver for ZigBee and IEEE 802.15.4

Overview

TopologyOther Topology
IC revision8266FS-MCU Wireless-09/14

Description

8-bit Microcontroller with Low Power 2.4GHz Transceiver for ZigBee and IEEE 802.15.4The ATmega128RFA1 is a low-power CMOS 8-bit microcontroller based on the AVR enhanced RISC architecture combined with a high data rate transceiver for the 2.4 GHz ISM band.By executing powerful instructions in a single clock cycle, the device achieves throughputs approaching 1 MIPS per MHz allowing the system designer to optimize power consumption versus processing speed.The radio transceiver provides high data rates from 250 kb/s up to 2 Mb/s, frame handling, outstanding receiver sensitivity and high transmit output power enabling avery robust wireless communication.

Features

  • High Performance, Low Power AVR® 8-Bit Microcontroller
  • Advanced RISC Architecture
  • 135 Powerful Instructions – Most Single Clock Cycle Execution
  • 32x8 General Purpose Working Registers
  • Fully Static Operation
  • Up to 16 MIPS Throughput at 16 MHz and 1.8V
  • On-Chip 2-cycle Multiplier
  • Non-volatile Program and Data Memories
  • 128K Bytes of In-System Self-Programmable Flash
  • Endurance: 10’000 Write/Erase Cycles @ 125°C (25’000 Cycles @ 85°C)
  • 4K Bytes EEPROM
  • Endurance: 20’000 Write/Erase Cycles @ 125°C (100’000 Cycles @ 25°C)
  • 16K Bytes Internal SRAM
  • JTAG (IEEE std. 1149.1 compliant) Interface
  • Boundary-scan Capabilities According to the JTAG Standard
  • Extensive On-chip Debug Support
  • Programming of Flash EEPROM, Fuses and Lock Bits through the JTAG interface
  • Peripheral Features
  • Multiple Timer/Counter & PWM channels
  • Real Time Counter with Separate Oscillator
  • 10-bit, 330 ks/s A/D Converter; Analog Comparator; On-chip Temperature Sensor
  • Master/Slave SPI Serial Interface
  • Two Programmable Serial USART
  • Byte Oriented 2-wire Serial Interface
  • Advanced Interrupt Handler
  • Watchdog Timer with Separate On-Chip Oscillator
  • Power-on Reset and Low Current Brown-Out Detector
  • Advanced Power Save Modes
  • Fully integrated Low Power Transceiver for 2.4 GHz ISM Band
  • Supported Data Rates: 250 kb/s and 500 kb/s, 1 Mb/s, 2 Mb/s
  • -100 dBm RX Sensitivity; TX Output Power up to 3.5 dBm
  • Hardware Assisted MAC (Auto-Acknowledge, Auto-Retry)
  • 32 Bit IEEE 802.15.4 Symbol Counter
  • Baseband Signal Processing
  • SFD-Detection, Spreading; De-Spreading; Framing ; CRC-16 Computation
  • Antenna Diversity and TX/RX control
  • TX/RX 128 Byte Frame Buffer
  • Hardware Security (AES, True Random Generator)
  • Integrated Crystal Oscillators (32.768 kHz & 16 MHz, external crystal needed)
  • I/O and Package
  • 38 Programmable I/O Lines
  • 64-pad QFN (RoHS/Fully Green)
  • Temperature Range: -40°C to 125°C Industrial
  • Supply voltage range 1.8V to 3.6V with integrated voltage regulators
  • Ultra Low Power consumption (1.8 to 3.6V) for Rx/Tx & AVR: <18.6 mA
  • CPU Active Mode (16MHz): 4.1 mA
  • 2.4GHz Transceiver: RX_ON 12.5 mA / TX 14.5 mA (maximum TX output power)
  • Deep Sleep Mode: <250nA @ 25°C
  • Speed Grade: 0 – 16 MHz @ 1.8 – 3.6V

Typical applications

  • ZigBee® / IEEE 802.15.4-2006/2003™ – Full And Reduced Function Device (FFD/RFD) / General Purpose 2.4GHz ISM Band Transceiver with Microcontroller/ RF4CE, SP100, WirelessHART™, ISM Applications and IPv6 / 6LoWPAN

Products

Order Code Data­sheet Simu­lation Downloads Product seriesfIL
(dB)
VSWRUnbalanced Impedance
(Ω)
Balanced Impedance
(Ω)
Samples
748421245SPEC
7 files WE-BAL Multilayer Chip Balun 2400-2500 MHz 0.54 2 50 100
Order Code Data­sheet Simu­lation
748421245SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesfIL
(dB)
VSWRUnbalanced Impedance
(Ω)
Balanced Impedance
(Ω)
Samples