Topology | Buck Converter |
Input voltage | 4.75-25 V |
Switching frequency | 105-1230 kHz |
Output 1 | 1 V / 10 A |
IC revision | 1.0.1 |
TheXRP7724 isaquadchannelDigitalPulse Width Modulated (DPWM) Step down (buck) controller. A wide 4.75V to 5.5V and 5.5V to 25 Vin put voltage dual range allows for single supply operation from standard powerrails.With integrate dFET gate drivers,two LDOs for standby power and a 105kHz to 1.23MHz independent channel to channel programmable constant operating frequency,the XRP7724 reduces overall component count and solution foot print and optimizes conversion efficiencies.A selectable digitalPulse Frequency Mode (DPFM) capable of better than 80% efficiency at light current load and low operating current allow for portable and Energy Star compliant applications. Each XRP7724 output channelis individually programmable as low as 0.6V with a resolution as fine as 2.5mV, and configurable for precise soft start and soft stops equencing,including delay and ramp control.The XRP7724 operations are fully controlled via aSMBus-compliantI2C interface allowing for advanced local and/or remote reconfiguration ,full performance monitoring and reporting as well as faulthandling.Built-in independent output overvoltage,over temperature,over-current and under voltage lockout protections insure safe operation under abnormal operating conditions.TheXRP7724 is offered in a RoHS compliant, halogen free44pinTQFNpackage
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551130 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 1.3 | 32.1 | 11 | 25 | 1.8 | 59 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551130 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|