Topology | Buck Converter |
Input voltage | 4.5-25 V |
Output 1 | 2.5 V |
Output 2 | 1.8 V |
Output 3 | 3.3 V |
Output 4 | 1 V |
IC revision | 1.1.1 |
The entire datasheet cannot be copied.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744310200 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 2 | 8.7 | 3 | 9 | 14.2 | 58 | Superflux | 2 | – | 3 | – | – | – | – | |||
744311330 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 3.3 | 8.1 | 4.5 | 11 | 17.2 | 43 | Superflux | 2 | – | 3.8 | – | – | – | – | |||
744314490 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 4.9 | 8.3 | 2.2 | 6.5 | 14.5 | 56 | Superflux | 2 | – | 4.8 | – | – | – | – | |||
61301021821 | SPEC | – | 6 files | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | – | – | – | 10 | Dual | – | Socket Header | Straight | 3 | Tray | ||
61304011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 40 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744310200 | SPEC | ||
744311330 | SPEC | ||
744314490 | SPEC | ||
61301021821 | SPEC | – | |
61304011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|