Topology | Other Topology |
IC revision | 1.3.1 |
The XRP77XXEVB-XCM (Exar ConfigurationModule) is a board that is designed to assist inthe customer in the programming and bring upof PowerXR Digital PWM controllers on acustomer board. The XCM has a USBconnection on the one side for connection to aPC and control through Power ArchitectTMsoftware. On the right opposite side of theXCM is a 10-pin connector which is used toconnect to the user’s system board in order tocommunicate to any of the supported PowerXRICs.The XCM includes a uC with on-board flash sothat when powered from the system board, itcan act as a boot loader to the PowerXRcontroller.This board is compatible with the; XRP7704,XRP7708, XRP7740, XRP7713, and XRP7714.UPDATE – XRP7724 enabled boards withupdated firmware. See “Compatibility”, “UsingI2C Communication” and “Pass Through Mode”EVAL
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65100516121 | SPEC | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | Type B | SMT | 30 | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | ||
61304011121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | THT | 250 | 40 | Single | Pin Header | Straight | 3 | Bag | ||
61308021121 | SPEC | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | THT | 250 | 80 | Dual | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
65100516121 | SPEC | |
61304011121 | SPEC | |
61308021121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|