Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 280-400 kHz |
Output 1 | 3.3 V / 3 A |
Output 2 | 2.5 V / 3 A |
Output 3 | 5 V / 3 A |
IC revision | 1.0.0 |
The XRP7675 is a 3A capable synchronous current-mode PWM step down (buck) voltage regulator with improved light current load efficiency. A wide 4.5V to 18V input voltage range allows for single supply operations from industry standard 5V and 12V power rails.
With a 340kHz constant operating frequency and integrated high and low-side 100mΩ/100mΩ MOSFETs, the XRP7675 reduces the overall component count and solution footprint. Current-mode control provides fast transient response and cycle-by-cycle OCP. An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 0.1µA. At light current loads, the XRP7675 operates in Discontinuous Conduction Mode (DCM) and is complemented by a pulse frequency modulation mode (PFM) to provide excellent conversion efficiency.
Built-in output over-voltage (open load), over temperature, cycle-by-cycle over-current, under-voltage lockout (UVLO) and hiccup mode short-circuit protection insures safe operation under abnormal operating conditions.
The XRP7675 is offered in a RoHS compliant, "green"/halogen free 8-pin Exposed Pad SOIC package.
3A Continuous Output Current
4.5V to 18V Wide Input Voltage ◦0.925V to 16V Adjustable Output Voltage
◦2% Accuracy
PWM Current Mode Control ◦340kHz Constant Operations
◦Up to 95% Efficiency
Light Load Efficiency
Programmable Soft-Start and Enable Function
Built-in Thermal, Over Current, UVLO and Output Over Voltage Protections
Pin/Function Upgrade to Exar XRP7665 and MPS MP1484/2307
RoHS Compliant, "Green"/Halogen Free 8-Pin SOIC Package
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314101 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 10 | 5.3 | 1.8 | 4 | 33 | 40 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|