Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 300-380 kHz |
Output 1 | 1.5 V / 3 A |
Output 2 | 1.8 V / 3 A |
IC revision | 2.0.1 |
The XRP7665 is a synchronous current mode PWM step down (buck) regulator capable of a constant output current up to 3Amps. A wide 4.5V to 18V input voltage range allows for single supply operations from industry standard 5V and 12V power rails.
With a 340kHz constant operating frequency and integrated high and low side 100mΩ/100mΩ MOSFETs, the XRP7665 reduces the overall component count and solution footprint. Current-mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 0.1µA.
Built-in output over voltage (open load), over temperature, cycle-by-cycle over current and under voltage lockout (UVLO) protections insure safe operations under abnormal operating conditions.
The XRP7665 is a pin and function compatible device to MP1484 and a 3A pin to pin upgrade to XRP7664.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744314760 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 7.6 | 5.5 | 2.2 | 4.8 | 28.2 | 48 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|