Topology | Buck Converter |
Input voltage | 18-22 V |
Switching frequency | 255-345 kHz |
Output 1 | 12 V / 5 A |
IC revision | 2.2.0 |
The XRP7662 is a synchronous voltage modePWM step down (buck) regulator capable of aconstant output current up to 12 Amps. A wide5V to 22V single input voltage range allows forsingle supply operations from industrystandard 5V, 12V and 18V power rails.Operations down to 3V are supported with anadditional biasing voltage.With a 300kHz constant operating frequencyand integrated high and low side switch, theXRP7662 reduces the overall component countand solution footprint. In addition to a 1%output set-point accuracy, this device provideshigh efficiency, low ripple and excellent lineand load regulation. An enable function andsoft start feature allow for controlled power upsequencing implementation.Built-in current limiting, UVLO, output shortcircuitand over temperature protection insuresafe operation under abnormal operatingconditions.The XRP7662 is offered in a RoHS compliant,lead free 26-pin 7mmx4mm DFN package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551730 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551730 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|