Topology | Buck Converter |
Input voltage | 4.5-18 V |
Output 1 | 3.3 V / 1.5 A |
IC revision | 1.0.0 |
The EXAR XRP7659 Evaluation kit is a fully assembled and tested surface-mount PCB that demonstrates the XRP7659 non-synchronous step-down regulator. The current-mode switching regulator generates a preset 3.3V output with a load of up to 1.5A. The EVB kit requires a single input voltage VIN source, if EN is tied to VIN via jumper J1
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 7345 | Standard | – | – | 4.5 | – | – | 3.2 | – | – | |||
609002115121 | SPEC | – | 4 files | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61304011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | 40 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744777004 | SPEC | ||
609002115121 | SPEC | – | |
61304011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|