Topology | Buck Converter |
Input voltage | 2.6-5.5 V |
Switching frequency | 300-2500 kHz |
Output 1 | 2.5 V / 3 A |
IC revision | 1.0.1 |
The Exar XRP6670 Evaluation board (EVB) is afully assembled and tested surface-mount PCBthat demonstrates the XRP6670 buckregulator. The XRP6670 is a synchronouscurrent mode PWM step-down converter withintegrated FET capable of delivering up to3Amps and optimized for portable battery operatedapplications. A 2.6V to 5.5V inputvoltage range allows for single supplyoperation from industry standard 3.3V and 5Vpower rails. Operating frequency isprogrammable between 300kHz and 2.5MHzvia external resistor ROSC. The integrated Pchannelcontrol FET allows 100% duty cycle.Built-in over-temperature, overcurrent, shortcircuitand under-voltage lock-out protectioninsure safe operation under abnormaloperating conditions.
Guaranteed 3A Output Current
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437346015 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.5 | 9.1 | 11.2 | 27.6 | 15 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437346015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|