IC manufacturers MaxLinear

IC manufacturers (96)

MaxLinear XRP6658 | Demoboard XR6658EVB

1A 1.5MHz PFM/PWM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3.3-5.5 V
Output 13.3 V / 1 A
IC revision2.1.0

Description

The XRP6658 is a synchronous current mode PWM step down (buck) converter capable of delivering up to 1 Amp of current and optimized for portable battery-operated operations. Based on a current mode 1.5MHz constant frequency PWM control scheme, the XRP6658 reduces the overall component count and solution footprint as well as providing a low output voltage ripple and excellent line and load regulation. It also implements a PFM mode to improve light load efficiency as well as a 100% duty cycle LDO mode. Output voltage is adjustable as low as 0.6V with a better than 3% accuracy while a low quiescent current supports the most stringent battery operations conditions. Built-in over temperature and under voltage lock-out protections insure safe operations under abnormal operating conditions.The XRP6658 is offered in a RoHS compliant, “green”/halogen free 5-pin SOT23 package.

Features

  • Guaranteed 1A Output Current
  • Input Voltage: 2.5V to 5.5V
  • 1.5MHz PWM Current Mode Control
  • PFM Mode Operations at Light Load
  • 100% Duty Cycle LDO Mode Operations
  • Achieves 97% Efficiency
  • Adjustable Output Voltage Range
  • As Low as 0.6V with ±3% Accuracy
  • Internal Compensation Network
  • 15μA Quiescent Current
  • Over Temperature & UVLO Protections
  • RoHS Compliant “Green”/Halogen Free
  • 5-Pin SOT23 Package

Typical applications

  • Portable Equipments
  • Audio-Video Equipments
  • Networking & Telecom Equipments
  • Battery Operated Equipments

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples
7440430022SPEC
8 files WE-TPC SMT Tiny Power Inductor 2.2 2.35 100 SMT 2 2.8 2.5
609002115121SPEC
4 files WR-PHD 2.54 mm Jumper with Test Point & Pullback 1 Jumper 3 Bag Black
61303611121SPEC
6 files WR-PHD 2.54 mm THT Pin Header THT 36 Single Pin Header Straight 3 Bag
Order Code Data­sheet Simu­lation
7440430022SPEC
609002115121SPEC
61303611121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
fres
(MHz)
MountPinsRowsH
(mm)
GenderTypeIR
(A)
PackagingColor Samples