Topology | Buck Converter |
Input voltage | 4.5-5.5 V |
Output 1 | 2.5 V / 15 A |
IC revision | 0.0.2 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744355182 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.82 | 44.5 | 15 | 35 | 0.9 | 72 | WE-PERM | 2 | – | 6.2 | – | – | – | – | – | |||
609002115121 | SPEC | – | 4 files | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | ||
61304011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 40 | Single | – | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744355182 | SPEC | ||
609002115121 | SPEC | – | |
61304011121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|