Topology | Buck Converter |
Input voltage | 4.5-5.5 V |
Output 1 | 2.5 V / 15 A |
IC revision | 1.0.0 |
The XRP614 2 is a synchronous step downswitchingcontrollerforover15 A mpspoint-ofloadsconvertersandoptimized to generateand support DDR I, II and III memoryvoltagesrequirements.Optimized to operate from standard 3 .3 V and5V rails, the XRP614 2 supportsconversionsdownto0.5V from aninputvoltage aslow as1V and canreachefficienciesofupto 9 6% .B ased ona constanton-time controlschemeand operating at a constant switchingfrequencyoverthe whole inputvoltage range,itprovidesexcellentload transientresponsewhile requiring no external compensationcomponents. Three selectable on-time optionsallow forfurtherswitchingfrequency,solutionfootprintand efficiencyoptimization.Dedicated support for DDR I, II and IImemories is also provided. The XRP614 2easily generates VDDQ (VDD) or VT T voltageswhile anonboard bufferprovidesthe bufferedVT T reference voltage.Under-voltage Lock out, short-circuit andover-currentand over-temperature protectioninsure safe operations under abnormaloperatingconditions.The XRP614 2 isavailable ina compactRoHScompliant .green./halogen free 16-pin Q FNpackage.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744355182 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 0.82 | 44.5 | 15 | 35 | 0.9 | 72 | WE-PERM |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|