Topology | Buck Converter |
Input voltage | 6-18 V |
Output 1 | 3.3 V / 3 A |
IC revision | 1.0.0 |
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
609002115121 | SPEC | 4 files | WR-PHD 2.54 mm Jumper with Test Point & Pullback | 1 | – | Jumper | – | 3 | Bag | Black | ||
61304011121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 40 | Single | Pin Header | Straight | 3 | Bag | – |
Order Code | Datasheet | |
---|---|---|
609002115121 | SPEC | |
61304011121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|