Topology | Other Topology |
IC revision | 1.0.1 |
The XR77XXEVB-XCM-V80 (Configuration Module or XCM) is a board that is designed to act as a USB to I2C bridge for communication between a PC running PowerArchitectTM 4 configuration and design software and one of MaxLinear’s Universal PMICs. This XCM is for development purposes only. For production, we recommend the use of third-party programming hardware and software. The PMIC can either be on a MaxLinear evaluation board or on a customer board. On the right opposite side of the XCM is a 10-pin connector which is used to connect to the user’s system board in order to communicate to any of the supported PMICs. The XCM includes a μC with on-board flash so that when powered from the system board, it can act as a boot loader without the need to have a PC connected. This board is compatible with: XR77103, XRP7704, XRP7708, XRP7740, XRP7713, and XRP7714.
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150120VS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | SMT | – | – | – | 0.68 | – | – | – | Tape and Reel | |||
150120AS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 605 | Amber | 610 | 140 | 2 | AlInGaP | 140 | – | – | SMT | – | – | – | 0.68 | – | – | – | Tape and Reel | |||
61304011121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | THT | 250 | 40 | Single | – | Pin Header | Straight | 3 | Bag | ||
61308021121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | THT | 250 | 80 | Dual | – | Pin Header | Straight | 3 | Bag | ||
65100516121 | SPEC | – | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | – | – | – | – | – | – | – | Mini USB | Type B | SMT | 30 | 5 | – | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar |
Order Code | Datasheet | Simulation | |
---|---|---|---|
150120VS75000 | SPEC | ||
150120AS75000 | SPEC | ||
61304011121 | SPEC | – | |
61308021121 | SPEC | – | |
65100516121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | Interface Type | Mount | Working Voltage (V (AC)) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|