Topology | Buck Converter |
Input voltage | 24 V |
Switching frequency | 100-800 kHz |
Output 1 | 3.3 V / 3 A |
IC revision | 1A |
The XR76205 is a synchronous step-down regulator combining the controller, drivers, bootstrap diode and MOSFETs in a single package for point-of-load supplies. The XR76205 has a load current rating of 5A. A wide 3.0V to 40V input voltage range allows for single supply operation from industry standard 24V ±10%, 18V-36V, and rectified 18VAC and 24VAC rails.
With a proprietary emulated current mode Constant On-Time (COT) control scheme, the XR76205 provides extremely fast line and load transient response using ceramic output capacitors. It requires no loop compensation, simplifying circuit implementation and reducing overall component count. The control loop also provides 0.07% load and 0.15% line regulation and maintains constant operating frequency. A selectable power saving mode allows the user to operate in discontinuous conduction mode (DCM) at light current loads thereby significantly increasing the converter efficiency.
A host of protection features, including over-current, over-temperature, short-circuit and UVLO, helps achieve safe operation under abnormal operating conditions.
The XR76205 is available in a RoHS-compliant, green/halogen-free space-saving QFN 5x5mm package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437368047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 4.7 | 9.4 | 11.7 | 26 | 15.5 | 16 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437368047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|