Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 200-1000 kHz |
Output 1 | 1.8 V / 20 A |
IC revision | 1A |
The XR76116 and XR76120 are synchronous step-down regulatorscombining the controller, drivers, bootstrap diode and MOSFETsin a single package for point-of-load supplies. The XR76116 has aload current rating of 15A and the XR76120 has a load current ratingof 20A. A wide 5V to 22V input voltage range allows for single supplyoperation from industry standard 5V, 12V and 19.6V rails.With a proprietary emulated current mode constant on-time (COT)control scheme, the XR76116/20 provide extremely fast line andload transient response using ceramic output capacitors. Theyrequire no loop compensation, simplifying circuit implementationand reducing overall component count. The control loop alsoprovides 0.1% load and 0.1% line regulation and maintains constantoperating frequency. A selectable power saving mode, allows the userto operate in discontinuous mode (DCM) at light current loads therebysignificantly increasing the converter efficiency.A host of protection features, including overcurrent, over temperature,overvoltage, short-circuit, open feedback detect and UVLO, helpsachieve safe operation under abnormal operating conditions.The XR76116/20 are available in a RoHS-compliant, green/halogenfreespace-saving 5mm x 6mm QFN package.
XR76116/20 REF. SAME DATA SHEET
15A and 20A step-down regulators
4.5V to 5.5V low VIN operation
5V to 22V wide single input voltage
3V to 22V operation with external5V bias
≥0.6V adjustable output voltage
Proprietary constant on-time control
No loop compensation required
Ceramic output capacitor stableoperation
Programmable 70ns-1μs on-time
Constant 200kHz-1MHz frequency
Selectable CCM or CCM/DCMoperation
Power-good flag with low impedance whenpower removed
Precision enable
Programmable soft-start
5mm x 6mm QFN package
Order Code | Datasheet | Downloads | Product series | Pitch (mm) | Blade Design | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60900213421 | SPEC | 3 files | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | 2.54 | – | 1 | – | Jumper | – | 3 | Bag | Black | ||
61300111121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 1 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 2 | Single | Pin Header | Straight | 3 | Bag | – | ||
61300311121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2.54 | – | 3 | Single | Pin Header | Straight | 3 | Bag | – | ||
7471287 | SPEC | 5 files | WA-MTAB Mounting Tabs | 5.08 | 6.35 mm | – | – | Male | Vertical | 15 | Bag | – |
Order Code | Datasheet | |
---|---|---|
60900213421 | SPEC | |
61300111121 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC | |
7471287 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pitch (mm) | Blade Design | Pins | Rows | Gender | Type | IR (A) | Packaging | Color | Samples |
---|