Topology | Other Topology |
IC revision | 1B |
The XR22800 is a Hi-Speed USB 2.0 compound device with an embeddedhub and 3 downstream USB functions: 10/100 Ethernet Controller,multi-master capable I2C controller, and an Enhanced Dedicated GPIOEntity (EDGE) controller.The upstream USB interface has an integrated USB 2.0 PHY and devicecontroller that is compliant with both Hi-Speed (480Mbps) and Full-Speed(12Mbps) USB 2.0. The vendor ID, product ID, power mode, remotewakeup support and maximum power consumption are amongst the valuesthat can be programmed using the on-chip One-Time Programmable(OTP) memory.The Ethernet controller has an integrated 10/100 Ethernet MAC and PHYand is compliant with IEEE 802.3. The Ethernet controller supports autonegotiation,auto-MDIX, checksum offload, auto-polarity correction in10Base-T and remote wakeup capabilities.The multi-master capable I2C controller and EDGE controller (8 GPIOs)can be accessed via the USB HID interface. The EDGE pins or I2C interfacecan be used for controlling and monitoring other peripherals. Up to 2EDGE pins can be configured as a PWM generator
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205037 | SPEC | 5 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206046 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0603 | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012106012 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±20% | 10 | 0603 | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012107014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | ±20% | 16 | 0805 | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
74990112116A | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 25.4 | 16.1 | – | 100BASE-TX | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow | current & voltage | THT | Yes | – | – | 13.55 | – | – | – | – | |||
61300811121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | 20.32 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 8 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205037 | SPEC | ||
885012206046 | SPEC | ||
885012106012 | SPEC | ||
885012107014 | SPEC | ||
74990112116A | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
61300811121 | SPEC | – | |
61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|