Topology | Other Topology |
IC revision | A |
The XR22404 evaluation board is for the Exar USB 2.0 4-Port hub in both the 28 pin SSOP and 24 pin QFN packages. Thismanual is intended to guide users to use various functions and configurations of the hub device
»USB 2.0 compliant interface»Provides downstream port battery charging»LED indicators for port, hub or charging activity»Global port power enables»Ganged overcurrent sensing»Single 5V or 3.3V power supply»Single 12 MHz Crystal
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Winding Style | L (µH) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Application | Pins | Rows | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150080BS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | SMT | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | |||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | SMT | – | – | – | – | 0805 | -40 °C up to +85 °C | – | – | – | 2 | 1.25 | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | |||
74279221601 | SPEC | 8 files | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | SMT | – | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | 3.2 | 1.6 | 0.5 | – | 1.1 | – | – | – | – | 600 | 610 | 83 MHz | 2500 | 84 | High Current | – | – | 50 | – | – | – | – | – | – | – | |||
744230900 | SPEC | 8 files | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | SMT | – | – | – | – | 0603 | -40 °C up to +105 °C | – | – | – | 1.6 | 0.85 | – | – | 1.1 | – | – | – | – | 90 | – | – | 550 | – | – | bifiliar | 0.134 | 145 | 50 | 125 | USB 2.0 | 4 | – | – | – | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | 7" Tape & Reel | |||
885012207051 | SPEC | 7 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 0805 | -55 °C up to +125 °C | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 7" Tape & Reel | |||
885012107014 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 7" Tape & Reel | |||
885012109011 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 1210 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 7" Tape & Reel | |||
694103107102 | SPEC | – | 6 files | WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs | – | – | – | – | – | – | – | SMT | 5 | 18 | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | 5000 | – | Right Angled | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
431481031816 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6x6 mm with ground terminal | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | 3.1 | 160 | 1000000 | Black | not specified | – | – | – | 50 | – | – | – | – | – | 12 | – | – | – | – | – | Tape and Reel | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | Straight | – | – | – | – | – | – | 2 | Single | Pin Header | Bag | ||
61400416021 | SPEC | – | 6 files | WR-COM USB 2.0 Type A Horizontal | – | – | – | – | – | – | – | THT | 1.5 | 30 | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Type A | – | – | – | – | – | – | – | – | 1500 | – | Horizontal | – | – | – | – | – | USB 2.0 | 4 | – | Receptacle | Tray |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | Type | Winding Style | L (µH) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Application | Pins | Rows | Gender | Packaging | Samples |
---|