Topology | Buck Converter |
Input voltage | 3.3 V |
IC revision | 1.0.5 |
The XR17V3581 (V358) is a single chip 8-channel PCI Express (PCIe) UART (Universal Asynchronous Receiver and Transmitter), optimized for higher performance and lower power. The V358 serves as a single lane PCIe bridge to 8 indepedent enhanced 16550 compatible UARTs. The V358 is compliant to PCIe 2.0 Gen 1 (2.5GT/s).In addition to the UART channels, the V358 has 16 multi-purpose I/Os (MPIOs), a 16-bit general purpose counter/timer and a global interrupt status register to optimize interrupt servicing.Each UART of the V358 has many enhanced features such as the 256-bytes TX and RX FIFOs, programmable Fractional Baud Rate Generator, Automatic Hardware or Software Flow Control, Auto RS-485 Half-Duplex Direction Control, programmable TX and RX FIFO Trigger Levels, TX and RX FIFO Level Counters, infrared mode, and data rates up to 25Mbps. The V358 is available in a 176-pin FPBGA package (13 x 13 mm).
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744029004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 0.8 | 65 | SMT | – | – | – | – | 200 | – | 2 | – | 1.35 | – | 1 | – | |||
742792096 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | SMT | 1000 | 1000 | 100 MHz | 1000 | 300 | High Current | – | – | 0.9 | – | 0.8 | – | |||
62000211121 | SPEC | – | 6 files | WR-PHD 2.00 mm THT Pin Header | – | – | – | THT | – | – | – | – | – | Straight | 2 | Single | – | Pin Header | 2 | Bag | ||
62000411121 | SPEC | – | 6 files | WR-PHD 2.00 mm THT Pin Header | – | – | – | THT | – | – | – | – | – | Straight | 4 | Single | – | Pin Header | 2 | Bag | ||
62000811121 | SPEC | – | 6 files | WR-PHD 2.00 mm THT Pin Header | – | – | – | THT | – | – | – | – | – | Straight | 8 | Single | – | Pin Header | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744029004 | SPEC | ||
742792096 | SPEC | ||
62000211121 | SPEC | – | |
62000411121 | SPEC | – | |
62000811121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | ISAT (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|