Topology | Boost Converter |
Input voltage | 2.7-4.5 V |
Output 1 | 5.5 V / 0.8 A |
IC revision | 2.0.0 |
The SP7648 is an ultra-low quiescent current,high efficiency step-up DC-DC converter idealfor single cell Li-Ion or dual cell alkalinebattery applications to drive various LEDs. TheSP7648 combines low quiescent current andexcellent light-load efficiency of PFM control.The SP7648 features synchronous rectification,a 0.3 charging switch, an anti-ringinginductor switch, under-voltage lockout andprogrammable inductor peak current. Thedevice can be shut down by a 1nA active LOWshutdown pin. A very low 0.288V referencevoltage is optimized for driving a constantcurrent load.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744042004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.72 | 1.65 | 70 | SMT | |||
744042006 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.5 | 1.25 | 60 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|