Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 250-780 kHz |
Output 1 | 5.3 V / 26 A |
IC revision | 00 |
The MxL7225 dual step-down power module integrates the control, drivers, bootstrap diodes, inductors and MOSFETs in a single package for point-of-load supplies.Supply rail sequencing is supported as well as frequency synchronization, multiphase operation and output voltage tracking. Device temperature monitoring is accomplished with an onboard temperature diode. The peak current mode architecture provides very fast transient responses to line and load changes and doesn’t sacrifice stability.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207053 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 4.7 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012109014 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
885012109004 | SPEC | 8 files | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | ±20% | 6.3 | 1210 | -55 °C up to +85 °C | 10 | 0.001 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | 2.5 | – | – | – | 7" Tape & Reel | |||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 2.54 | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300621121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | 6 | Dual | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206071 | SPEC | ||
885012206052 | SPEC | ||
885012207053 | SPEC | ||
885012109014 | SPEC | ||
885012109004 | SPEC | ||
61300111121 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|