IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX9736A

Mono/Stereo High-Power Class D Amplifier

Overview

TopologyBoost Converter
Input voltage8-28 V
Switching frequency270-330 kHz
Output 15 A
IC revision3

Description

The MAX9736A/B/D Class D amplifiers provide high-performance, thermally efficient amplifier solutions. The MAX9736A delivers 2 x 15W into 8Ω loads, or 1 x 30W into a 4Ω load. The MAX9736B/D deliver 2 x 6W into 8Ω loads or 1 x 12W into a 4Ω load.

These devices operate from 8V to 28V and provide a high PSRR, eliminating the need for a regulated power supply. The MAX9736 offers up to 88% efficiency at 12V supply.

Pin-selectable modulation schemes select between filterless modulation and classic PWM modulation. Filterless modulation allows the MAX9736 to pass CE EMI limits with 1m cables using only a low-cost ferrite bead and capacitor on each output. Classic PWM modulation is optimized for best audio performance when using a full LC filter.

A pin-selectable stereo/mono mode allows stereo operation into 8Ω loads or mono operation into 4Ω loads. In mono mode, the right input op amp becomes available as a spare device, allowing flexibility in system design. Comprehensive click-and-pop reduction circuitry minimizes noise coming into and out of shutdown or mute.

Input op amps allow the user to create summing amplifiers, lowpass or highpass filters, and select an optimal gain.

The MAX9736A/B/D are available in 32-pin TQFN packages and specified over the -40°C to +85°C temperature range.

Features

 -Wide 8V to 28V Supply Voltage Range

  • Spread-Spectrum Modulation Enables Low EMISolution
  • Passes CE EMI Limits with Low-Cost FerriteBead/Capacitor Filter
  • Low BOM Cost
  • High 67dB PSRR at 1kHz Reduces Supply Cost
  • 88% Efficiency Eliminates Heatsink
  • Thermal and Output Current Protection
  • < 1μA Shutdown Mode
  • Mute Function
  • Space-Saving, 32-Pin TQFN Packages, 7mm x7mm x 0.8mm (MAX9736A/B), 5mm x 5mm x0.8mm (MAX9736D)

Typical applications

  • Notebook PCs
  • All-in-One PCs
  • PC Speakers
  • MP3 Docking Stations
  • LCD/PDP/CRT Monitors
  • LCD/PDP/CRT TVs

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792040SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples