IC manufacturers Maxim Integrated

IC manufacturers (95)

Maxim Integrated MAX96711 | Demoboard MAX96705/MAX96711 Evaluation Kit

Evaluates: MAX96705/MAX96711 with Coax or STP Cable

Overview

TopologyOther Topology
IC revision1

Description

MAX96705/MAX96711 Evaluation Kithttps://datasheets.maximintegrated.com/en/ds/MAX96705COAXEVKIT-MAX96711COAXEVKIT.pdfThe MAX96705/MAX96711 coax evaluation kit (EV kit) provides a proven design to evaluate the MAX96705 and MAX96711 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel, through the use of a standard FAKRA coax or STP cable. The EV kit also includes Windows Vista®- and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with either a MAX96705GTJ+ or MAX96711GTJ+ IC installed.For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX96705 or MAX96711 EV kit and a companion deserializer board (the MAX96706 or MAX96708 EV kit are referenced in this document). For testing with STP cable, also order the MAXCOAX2STPHSD adapter kit and refer to its data sheet. Only one adapter kit is required per link (connecting the serializer and deserializer boards).

Features

  • Accepts 16-Bit Parallel Input Data and Outputs GMSL Serial Data through FAKRA Connectors
  • Windows Vista-, and Windows 7-CompatibleSoftware
  • USB-Controlled Interface (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Automotive Camera Applications

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Samples
7443330150SPEC
8 files WE-HCC SMT High Current Cube Inductor 1.5 21.7 26.8 31 4 Ferrite 1.45 78
Order Code Data­sheet Simu­lation
7443330150SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialLR
(µH)
fres
(MHz)
Samples